SLUSDH7C February 2019 – January 2024 UCC21732-Q1
PRODUCTION DATA
The design of the power system for end equipment should consider some design requirements to ensure the reliable operation of UCC1732-Q1 through the load range. The design considerations include the peak source and sink current, power dissipation, overcurrent and short circuit protection, AIN-APWM function for analog signal sensing and so on.
A design example for a half bridge based on IGBT is given in this subsection. The design parameters are show in Table 8-1.
PARAMETER | VALUE |
---|---|
Input Supply Voltage | 5 V |
IN-OUT Configuration | Non-inverting |
Positive Output Voltage VDD | 15 V |
Negative Output Voltage VEE | -5 V |
DC Bus Voltage | 800 V |
Peak Drain Current | 300 A |
Switching Frequency | 50 kHz |
Switch Type | IGBT Module |