SLUSDH7C February 2019 – January 2024 UCC21732-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VALUE | UNIT | |
---|---|---|---|---|
PD | Maximum power dissipation (both sides) | VCC = 5V, VDD-COM = 20V, COM-VEE = 5V, IN+/- = 5V, 150kHz, 50% Duty Cycle for 10nF load, Ta=25oC | 985 | mW |
PD1 | Maximum power dissipation by transmitter side | 20 | mW | |
PD2 | Maximum power dissipation by receiver side | 965 | mW |