SLUSDM7A April 2020 – May 2020 UCC21736-Q1
PRODUCTION DATA.
When ASC pin receives a logic high signal, the output will be forced high regardless of the input side pin conditions. The ASC function has higher priority than the input signal and VCC UVLO. The priority of VDD and VEE UVLO, and the overcurrent fault event are higher than ASC function.