SLUSDM7A April 2020 – May 2020 UCC21736-Q1
PRODUCTION DATA.
PIN | I/O(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
ASC | 1 | I | Active high to enable active short circuit function to force output high during system failure events |
OC | 2 | I | Over current detection pin, support lower threshold for SenseFET, DESAT, and Shunt resistor sensing |
COM | 3 | P | Common ground reference, connecting to emitter pin for IGBT and source pin for SiC-MOSFET |
OUTH | 4 | O | Gate driver output pull up |
VDD | 5 | P | Positive supply rail for gate drive voltage, Bypassing a >220nF capacitor to COM to support specified gate driver source peak current capability |
OUTL | 6 | O | Gate driver output pull down |
CLMPE | 7 | O | External Active miller clamp, connecting this pin to the gate of the external miller clamp MOSFET |
VEE | 8 | P | Negative supply rail for gate drive voltage. Bypassing a >220nF capacitor to COM to support specified gate driver sink peak current capability |
GND | 9 | P | Input power supply and logic ground reference |
IN+ | 10 | I | Non-inverting gate driver control input |
IN– | 11 | I | Inverting gate driver control input |
RDY | 12 | O | Power good for VCC-GND and VDD-COM. RDY is open drain configuration and can be paralleled with other RDY signals |
FLT | 13 | O | Active low fault alarm output upon over current or short circuit. FLT is in open drain configuration and can be paralleled with other faults |
RST/EN | 14 | I | The RST/EN serves two purposes:
1) Enable / shutdown of the output side. The FET is turned off by a general turn-off, if terminal EN is set to low; 2) Resets the OC condition signaled on FLT pin. if terminal RST/EN is set to low for more than 1000ns. A reset of signal FLT is asserted at the rising edge of terminal RST/EN. For automatic RESET function, this pin only serves as an EN pin. Enable / shutdown of the output side. The FET is turned off by a general turn-off, if terminal EN is set to low. |
VCC | 15 | P | Input power supply from 3V to 5.5V, bypassing a >100nF capacitor to GND |
APWM | 16 | O | Isolated PWM output monitoring ASC pin status |