SLUSDM7A April 2020 – May 2020 UCC21736-Q1
PRODUCTION DATA.
VDE | UL | CSA | CQC | TUV |
---|---|---|---|---|
Plan to certify according to DIN V VDE V 0884-11 (VDE V 0884-11):2017-01;
DIN EN 61010-1 (VDE 0411-1):2011-07 |
Plan to certify according to UL 1577 Component Recognition Program | Plan to certify according to CSA Component Acceptance Notice 5A, IEC 60950-1, and IEC 60601-1 | Plan to certify according to GB4943.1-2011 | Plan to certify according to
EN 61010-1:2010 (3rd Ed) and EN 60950-1:2006/A11:2009/A1:2010/ A12:2011/A2:2013 |
Reinforced insulation
Maximum transient isolation voltage, 8000 VPK; Maximum repetitive peak isolation voltage, 2121 VPK; Maximum surge isolation voltage, 8000 VPK |
Single protection, 5700 VRMS | Isolation Rating of 5700 VRMS;
Reinforced insulation per CSA 60950-1- 07+A1+A2 and IEC 60950-1 (2nd Ed.), 1450 VRMS max working voltage (pollution degree 2, material group I) ; 2 MOPP (Means of Patient Protection) per CSA 60601-1:14 and IEC 60601-1 Ed. 3.1, 250 VRMS (354 VPK) max working voltage |
Reinforced Insulation, Altitude ≤ 5000m, Tropical climate, 400 VRMS maximum working voltage | 5700 VRMS Reinforced insulation per
EN 61010-1:2010 (3rd Ed) up to working voltage of 1000 VRMS 5700 VRMS Reinforced insulation per EN 60950-1:2006/A11:2009/A1:2010/ A12:2011/A2:2013 up to working voltage of 1450 VRMS |
Certification Planned | Certification Planned | Certification Planned | Certification Planned | Certification Planned |