UCC21755-Q1 Automotive 10A Source/Sink Reinforced Isolated Single Channel Gate Driver for SiC/IGBT with Active Protection, Isolated Analog Sensing and High-CMTI
UCC21755-Q1 Automotive 10A Source/Sink Reinforced Isolated Single Channel Gate Driver for SiC/IGBT with Active Protection, Isolated Analog Sensing and High-CMTI
UCC21755-Q1 Automotive 10A Source/Sink
Reinforced Isolated Single Channel Gate Driver for
SiC/IGBT with Active Protection, Isolated Analog Sensing and High-CMTI
1 Features
5.7kVRMS single-channel
isolated gate driver
AEC-Q100 Qualified with the following
results:
Device temperature grade 1: -40°C to
+125°C ambient operating temperature range