SLUSEN8A April 2023 – June 2024 UCC21756-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC | VCC - GND | –0.3 | 6 | V |
VDD | VDD - COM | –0.3 | 36 | V |
VEE | VEE - COM | –17.5 | 0.3 | V |
VMAX | VDD - VEE | –0.3 | 36 | V |
IN+, IN-, RST/EN | DC | GND–0.3 | VCC | V |
Transient, less than 100 ns (2) | GND–5.0 | VCC+5.0 | V | |
DESAT | COM–0.3 | VDD+0.3 | V | |
AIN | Reference to COM | –0.3 | 5 | V |
OUTH, OUTL, CLMPI | DC | VEE–0.3 | VDD | V |
Transient, less than 100 ns (2) | VEE–5.0 | VDD+5.0 | V | |
RDY, FLT, APWM | GND–0.3 | VCC | V | |
IFLT, IRDY | FLT and RDY pin input current | 20 | mA | |
IAPWM | APWM pin output current | 20 | mA | |
TJ | Junction Temperature | –40 | 150 | °C |
Tstg | Storage Temperature | –65 | 150 | °C |