SLUSDV7B October 2019 – March 2021 UCC23313-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
Average Input Current | IF(AVG) | - | 25 | mA |
Peak Transient Input Current | IF(TRAN) <1us pulse, 300pps | 1 | A | |
Reverse Input Voltage | VR(MAX) | 14 | V | |
Output supply voltage | VCC – VEE | -0.3 | 35 | V |
Output signal voltage | VOUT – VCC | 0.3 | V | |
Output signal voltage | VOUT – VEE | -0.3 | V | |
Junction temperature | TJ(2) | -40 | 150 | °C |
Storage temperature | Tstg | -65 | 150 | °C |