SLUSDT9B May 2020 – March 2021 UCC23513-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Output Supply Voltage (VCC – VEE) | UCC23513-Q1 (12-V UVLO Version) |
14 | 33 | V | |
UCC23513B-Q1 (8-V UVLO Version) |
10 | 33 | V | |||
IF (ON) | Input Diode Forward Current (Diode "ON") | 7 | 16 | mA | ||
VF (OFF) | Anode voltage - Cathode voltage (Diode "OFF") | -13 | 0.9 | V | ||
TJ | Junction temperature | -40 | 150 | °C | ||
TA | Ambient temperature | -40 | 125 | °C |