SLUSF58A December 2023 – April 2024 UCC23525
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input Steady State Forward Current | IF(DC) | - | 25 | mA |
Peak Transient Input Current | IF(TRAN) <1us pulse, 300pps | 1 | A | |
Reverse Input Voltage | VR(MAX) | 6 | V | |
Output supply voltage | VDD – VSS | -0.3 | 36 | V |
Output DC Steady State Voltage | VOUT(DC) | VSS-0.5 | VDD+0.5 | V |
Output Transient Voltage | VOUT(TRAN) | VSS-5 | VDD+5 | V |
Junction temperature | TJ(2) | -40 | 150 | °C |
Storage temperature | Tstg | -65 | 150 | °C |