SLUSCM5A August 2017 – February 2018 UCC24612
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|---|
INPUT CHARACTERISTICS | ||||||
VIN | Input voltage | 85 | 265 | VRMS | ||
OUTPUT CHARACTERISTICS | ||||||
VOUT | Output voltage, average | VIN = 85 VRMS to 265 VRMS, IOUT = 0 A to 3 A | 19 | 20 | 21 | V |
IOUT | Output current | VIN = 85 VRMS to 265 VRMS | 0 | 3 | A |