SLUSCM5A August 2017 – February 2018 UCC24612
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
BIAS SUPPLY | ||||||
IVDDSTART | VDD current, REG undervoltage | VDD = 4 V, VD = 0 V | 50 | 105 | 150 | μA |
IVDDRUN | VDD current, run | VDD = 12 V | 0.5 | 0.92 | 1.5 | mA |
VDD = 5 V | 0.5 | 0.9 | 1.5 | mA | ||
IVDDSTBY | VDD current, standby mode | VDD = 12 V, VD = 1 V | 200 | 390 | 650 | μA |
VDD = 5 V, VD = 1 V | 200 | 320 | 500 | μA | ||
UNDERVOLTAGE LOCKOUT (UVLO) | ||||||
VREGON | REG turn-on threshold | Turn-on detected by IVDD rising | 4.15 | 4.5 | 4.87 | V |
VREGOFF | REG turn-off threshold | Turn-off detected by IVDD falling | 3.65 | 4 | 4.25 | V |
VREGHYST | UVLO hysteresis | VREGHYST = VREGON – VREGOFF | 0.425 | 0.5 | 0.575 | V |
MOSFET VOLTAGE SENSING | ||||||
VTHVGON | VG turn-on threshold | VD falling, TJ = 25°C | –300 | –240 | –175 | mV |
VTHVGOFF | VG turn-off threshold | VD rising, TJ = 25°C | –20 | -9 | –2 | mV |
VD rising, –40°C ≤TJ ≤ 125°C | –30 | –9 | –2 | |||
VTHARM | VG re-arming threshold | VD rising | 0.4 | 0.5 | 0.6 | V |
IVDBIAS_ON | VD pin bias current when VG is high (SR is on) | VVD = –50 mV, VVG = VGH | –1 | 0 | 1 | µA |
IVDBIAS_OFF | VD pin bias current when VG is low (SR is off) | VVD = –150 mV, VVG = VGL, TJ = 25°C | –6 | –2 | µA | |
VVD = –150 mV, VVG = VGL, –40°C ≤TJ ≤ 125°C | –10 | |||||
IVDLK | VD pin leakage current | VVD = 200 V | 0.06 | 2 | µA | |
GATE DRIVER | ||||||
RSOURCE | VG pull-up resistance | IVG = –20 mA | 5.7 | 10 | Ω | |
RSINK | VG pull-down resistance | IVG = 100 mA | 0.45 | 1 | Ω | |
VGH | VG clamp level | 8.55 | 9.4 | 10.26 | V | |
VGL | VG output low voltage | IVG = 100 mA, VDD = 12 V | 60 | 150 | mV | |
VOLGUV | VG output low voltage in UVLO | IVG = 25 mA, VDD = 4 V | 0.7 | V | ||
IVGPU | Gate driver maximum source current | 1(1) | A | |||
IVGPD | Gate driver maximum sink current | (1) | 4 | A | ||
REG SUPPLY | ||||||
VREG | REG pin regulation level | ILOAD_REG = 0 mA | 8.55 | 9.4 | 10.26 | V |
VREGLG | Load regulation on REG | ILOAD_REG= 10 mA to 0 mA | 0.016 | 0.1 | V | |
VREGDO | REG drop-out on pass-through mode | VDD = 5 V, ILOAD_REG= 10 mA | 0.28 | 0.45 | V | |
IREGSC | REG short-circuit current | VREG = 0 V | 1 | 5.2 | 15 | mA |
IREGLIM | REG current limit | VREG = 8 V | 25 | 42 | 62 | mA |