SLUSD48C July 2018 – March 2022 UCC24624
PRODUCTION DATA
The UCC24624EVM-015 was used to replace rectifier diodes in a 120-W LLC converter using the UCC256302 LLC controller. The power converter had an input voltage (VIN) range of 340 V to 410 V with a typical input of 390 V, with a regulated 12-V output. More details about this power stage can be found in UCC256301 LLC Evaluation Module. More information regarding designing PFC and LLC stages can be found on these training topics (LLC Design Principles and Optimization for Transient Response, A new way to PFC and an even better way to LLC, and PFC for not dummies).
The schematic of the UCC24624EVM-15 is shown in Figure 9-1.
The top and bottom view of UCC24624EVM-015 are shown in Figure 11-2 and Figure 11-3.