SLUS846D September 2008 – August 2024 UCC25600
PRODUCTION DATA
DESIGN PARAMETER | TARGET VALUE |
---|---|
Output voltage | 12 V |
Rated output power | 300 W |
Input DC voltage range | 375 V to 405 V |
Typical efficiency at full load | 91% |
Switching frequency | 85 kHz to 350 kHz |
Resonant frequency | 130 kHz |