SLUSCU6C August 2017 – January 2020 UCC256301
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input voltage, HV, HS | 600 | V | ||
VCC | Supply voltage | 13 | 15 | 26 | V |
VBOOT | Driver bootstrap voltage, HB - HS | 10 | 12 | 16 | V |
CB | Ceramic bypass capacitor from HB to HS | 0.1 | 5 | µF | |
CRVCC | RVCC pin decoupling capacitor | 4.7 | µF | ||
IRVCC(max) | Maximum output current of RVCC (1) | 100 | mA | ||
TA | Operating ambient temperature | –40 | 125 | °C |