4 Revision History
Changes from B Revision (August 2017) to C Revision
- Changed Junction temperature range AMX value from 125°C to 150°C Go
Changes from A Revision (August 2017) to B Revision
- Changed Feature Bullet "Meets CoC Tier II Standard" to "Helps Enable Compliance to CoC Tier II Standard".Go
- Deleted Integrated X-Capacitor Discharge Bullet.Go
- Deleted Meets IEC60950 and IEC60065 Standards Bullet.Go
- Deleted Meet UL60950-1 BulletGo
- Changed Junction temperature range MAX value from 150°C to 125°C. Go
- Changed HIGH VOLTAGE STARTUP, AC zero crossing detection window length for final test current stage values from MIN 46.704, TYP 48.313 and MAX 50.096 to MIN 43 ms, TYP 46 ms, and MAX 52 ms.Go
- Changed BULK VOLTAGE SENSE, Input voltage that allows LLC to start switching MIN value from 2.99 ms to 2.969 ms.Go
Changes from * Revision (August 2017) to A Revision
- Deleted the word safe and safety in three locations. Go