SLUSD49A September 2017 – January 2019 UCC256303
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY VOLTAGE | ||||||
VCCStartExt | In external bias mode, gate starts switching above this level | 10.5 | V | |||
SUPPLY CURRENT | ||||||
ICCSleep | Current drawn from VCC rail during burst off period | VCC = 15V | 600 | 645 | 750 | µA |
ICCRun | Current drawn from VCC Pin while gate is switching. Excluding Gate Current | VCC = 15V, maximum dead time | 1.70 | 2.2 | 2.80 | mA |
REGULATED SUPPLY | ||||||
VRVCC | Regulated supply voltage | VCC = 15V | 11.60 | 12 | 12.40 | V |
VRVCC | VCC = 11.25V, ICC = 30mA | 10.7 | V | |||
VRVCCUVLO | RVCC under voltage lock out voltage (1) | 7 | V | |||
BULK VOLTAGE SENSE | ||||||
VBLKStart | Input voltage that allows LLC to start switching | Voltage rising | 2.99 | 3.05 | 3.095 | V |
VBLKStop | Input voltage that forces LLC operation to stop | Voltage falling | 2.13 | 2.17 | 2.23 | V |
VBLKOVRise | Input voltage that causes switching to stop | Voltage rising | 3.94 | 4.03 | 4.11 | V |
VBLKOVFall | Input voltage that causes switching to re-start | Voltage falling | 3.64 | 3.76 | 3.86 | V |
FEEDBACK PIN | ||||||
RFBInternal | Internal pull down resistor value | 81.5 | 100.4 | 119.5 | kΩ | |
IFB | FB internal current source | 139.7 | 163.6 | 184.7 | µA | |
f-3dB | Feedback chain -3dB cut off frequency (2) | 1 | MHz | |||
RESONANT CURRENT SENSE | ||||||
VISNS_OCP1 | OCP1 threshold | 3.97 | 4.03 | 4.07 | V | |
VISNS_OCP1_SS | OCP1 threshold during soft start (1) | 5 | V | |||
VISNS_OCP2 | OCP2 threshold | 0.68 | 0.84 | 0.99 | V | |
VISNS_OCP3 | OCP3 threshold | 0.49 | 0.64 | 0.79 | V | |
TISNS_OCP2 | The time the average input current needs to stay above OCP2 threshold before OCP2 is triggered (1) | 2 | ms | |||
TISNS_OCP3 | The time the average input current needs to stay above OCP3 threshold before OCP3 is triggered (1) | 50 | ms | |||
VIpolarityHyst | Resonant current polarity detection hysteresis | 16.9 | 30.7 | 44.7 | mV | |
nOCP1 | Number of OCP1 cycles before OCP1 fault is tripped (1) | 4 | ||||
RESONANT CAPACITOR VOLTAGE SENSE | ||||||
VCM | Internal common mode voltage | 2.91 | 3.02 | 3.14 | V | |
IRAMP | Frequency compensation ramp current source value | 1.63 | 1.84 | 2.10 | mA | |
IMismatch | Pull up and pull down ramp current source mismatch (3) | –1.25% | 1.25% | |||
SOFT START | ||||||
ISSUp | Current output from SS pin to charge up the soft start capacitor | 21.8 | 25.8 | 29.8 | µA | |
RSSDown | SS pin pull down resistance
|
ZCS or OCP1 | 222 | 401 | 580 | Ω |
GATE DRIVER | ||||||
VLOL | LO output low voltage | Isink = 20mA | 0.027 | 0.052 | 0.087 | V |
VRVCC - VLOH | LO output high voltage | Isource = 20mA | 0.113 | 0.178 | 0.263 | V |
VHOL - VHS | HO output low voltage | Isink = 20mA | 0.027 | 0.053 | 0.087 | V |
VHB - VHOH | HO output high voltage | Isource = 20mA | 0.113 | 0.173 | 0.263 | V |
VHB-HSUVLORise | High side gate driver UVLO rise threshold | 7.35 | 7.94 | 8.70 | V | |
VHB-HSUVLOFall | High side gate driver UVLO fall threshold | 6.65 | 7.25 | 7.76 | V | |
Isource_pk | HO, LO peak source current (2) | -0.6 | A | |||
Isink_pk | HO, LO peak sink current (2) | 1.2 | A | |||
BOOTSTRAP | ||||||
IBOOT_QUIESCENT | (HB - HS) quiescent current | HB - HS = 12V | 51.10 | 74.40 | 97.70 | µA |
IBOOT_LEAK | HB to GND leakage current | 0.02 | 0.40 | 5.40 | µA | |
tChargeBoot | Length of charge boot state | 234 | 267 | 296 | µs | |
BIAS WINDING | ||||||
VBWOVRise | Output voltage OVP | –4.1 | -3.97 | -3.86 | V | |
BURST MODE | ||||||
RLL | LL voltage scaling resistor value | 240 | 250 | 258 | kΩ | |
ADAPTIVE DEADTIME | ||||||
dVHS/dt | Detectable PSN slew rate (1) | ±1 | ±50 | V/ns | ||
FAULT RECOVERY | ||||||
tPauseTimeOut | Paused timer (1) | 1 | s | |||
THERMAL SHUTDOWN | ||||||
TJ_r | Thermal shutdown temperature (1) | Temperature rising | 125 | 145 | °C | |
TJ_H | Thermal shutdown hsyterisis (1) | 20 | °C |