SLUSD49A September 2017 – January 2019 UCC256303
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tr(LO) | Rise time | 10% to 90%, 1-nF load | 18 | 35 | 50 | ns |
tf(LO) | Fall time | 10% to 90%, 1-nF load | 15 | 25 | 50 | ns |
tr(HO) | Rise time | 10% to 90%, 1-nF load | 18 | 35 | 50 | ns |
tf(HO) | Fall time | 10% to 90%, 1-nF load | 15 | 25 | 50 | ns |
tDT(min) | Minimum dead time (1) | 100 | ns | |||
tDT(max) | Maximum dead time (dead time fault) (1) | 150 | µs | |||
tON(min) | Minimum gate on time (1) | 250 | ns | |||
tON(max) | Maximum gate on time (1) | 14.5 | µs |