SUPPLY INPUT |
VVCCMAX |
VCC operating voltage |
|
|
|
18 |
V |
IOFF |
Supply current, off |
VVCC = 8 V |
|
160 |
250 |
µA |
ION |
Supply current, on |
Switching frequency = FMIN (30 KHz) |
|
1.4 |
2.1 |
mA |
IDISABLE |
Supply current, disabled |
VVCC = 12 V, VBLON = 0 V |
|
240 |
350 |
µA |
ILATCHOFF |
Supply current, latched off |
Fault latch set |
|
600 |
900 |
UNDERVOLTAGE LOCKOUT |
VVCCON |
VCC turnon threshold |
VVCC low-to-high |
8.6 |
9.3 |
10.1 |
V |
VVCCOFF |
VCC turnoff threshold |
VVCC high-to-low |
8.3 |
9 |
9.6 |
VVCCHYS |
Hysteresis |
|
0.2 |
0.35 |
0.5 |
5-V REFERENCE OUTPUT |
VVREF |
5-V Reference |
IVREF = 0 to 10 mA, TJ = 25°C |
4.95 |
5 |
5.05 |
V |
VVREF |
5-V Reference |
IVREF = 0 to 10 mA, TJ = –40°C to 125°C |
4.85 |
5 |
5.15 |
CURRENT AMPLIFIER |
VICOMPIOS |
Input offset voltage |
VCREF = 1.65 V, ICOMP tied to CS |
–15 |
|
15 |
mV |
ICS |
Input bias current at CS input |
VCREF = 1.65 V, VCS = 1.65 V |
–0.25 |
|
0.25 |
µA |
ICR |
Input bias current at CREF input |
VCREF = 1.65 V, VCS = 1.65 V |
–0.25 |
|
0.25 |
VICOMPHI |
ICOMP high |
VCS = 0 V, VCREF = 1.65 V, IICOMP = 50 µA |
4.6 |
4.85 |
|
V |
VICOMPLO |
ICOMP low |
VCS = 3 V, VCREF = 1.65 V, IICOMP = –50 µA |
|
0.35 |
0.65 |
GMICOMP |
ICOMP transconductance |
ICOMP tied to CS, IICOMP = –100 µA to 100 µA |
440 |
510 |
600 |
µs |
IICOMPSRC |
Source current ICOMP |
VCS = 0.65 V, VCREF = 1.65 V, VICOMP = 2.5 V |
120 |
150 |
180 |
µA |
IICOMPSNK |
Sink current ICOMP |
VCS = 2.65 V, VCREF = 1.65 V, VICOMP = 2.5 V |
195 |
245 |
295 |
IICOMPLGK |
LED off leakage current at ICOMP |
VDIM = 0 V, VICOMP = 2.5 V, TJ = –40°C to 85°C |
–0.1 |
|
0.1 |
VCREFCLO |
CREF low Clamp |
VCREF = 0 V, ICOMP tied to CS, regulating voltage at ICOMP |
0.475 |
0.5 |
0.535 |
V |
VCREFCHI |
CREF high Clamp |
VCREF = 3 V, ICOMP tied to CS, regulating voltage at ICOMP |
2.65 |
2.8 |
2.95 |
SOFT START |
ISS |
Soft-start charging current |
VSS = 2.25 V |
2 |
2.5 |
3 |
µA |
RSSDC |
Soft-start discharge resistance |
VSS = 1 V |
|
3.4 |
5 |
kΩ |
VSSTH |
Soft-start threshold |
SS clamp released |
3.95 |
4.15 |
4.4 |
V |
TRSTDLY |
Reset delay |
From UVLO turnon to start of soft start |
7 |
10 |
13 |
ms |
VOLTAGE CONTROLLED OSCILLATOR |
FMIN |
FMIN GD1, GD2 |
RMIN = 100 kΩ, VICOMP = 5 V |
29.5 |
30.5 |
31.5 |
kHz |
FMAX |
FMAX GD1, GD2 |
RMIN = 100 kΩ, RMAX = 4.99 kΩ, VICOMP = 0.95 V |
275 |
300 |
320 |
TDT |
Dead-time GD1, GD2 |
RMIN = 100 kΩ, VICOMP = 3 V |
400 |
500 |
600 |
ns |
TMATCH |
ON-time mismatching |
RMIN = 100 kΩ, VICOMP = 3 V |
–50 |
|
50 |
VVCOTHLO |
VICOMP VCO Threshold Low |
Disable GD1, GD2, VICOMP high to low |
0.8 |
0.9 |
0.95 |
V |
VVCOMAX |
VICOMP for FMIN |
Frequency reaches FMIN |
3.8 |
4 |
4.2 |
GATE DRIVERS |
VGDHI |
GD1, GD2 VOUT high |
IGD1, IGD2 = –20 mA, below VCC |
|
1.8 |
3 |
V |
RGDHSRES |
GD1, GD2 ON-resistance high |
IGD1, IGD2 = –20 mA |
|
14 |
30 |
Ω |
VGDLO |
GD1, GD2 VOUT low |
IGD1, IGD2 = 20 mA |
|
0.08 |
0.2 |
V |
RGDLSRES |
GD1, GD2 ON-resistance low |
IGD1, IGD2 = 20 mA |
|
4 |
10 |
Ω |
TGDRISE |
GD1, GD2 output rise time |
CGD = 1 nF, 1 V to 9 V |
|
25 |
35 |
ns |
TGDFALL |
GD1, GD2 output fall time |
CGD = 1 nF, 9 V to 1 V |
|
20 |
30 |
UNDERVOLTAGE PROTECTION |
VUVTH |
Undervoltage threshold |
High-to-low on UV input |
2.27 |
2.4 |
2.53 |
V |
VUVHY |
Undervoltage threshold hysteresis |
|
190 |
240 |
300 |
mV |
IUV |
UV input bias current |
VUV = 2.7 V |
–0.25 |
|
0.25 |
µA |
OVERVOLTAGE PROTECTION |
VOVTH |
Overvoltage threshold |
Low-to-high on OV input |
2.46 |
2.6 |
2.74 |
V |
VOVHY |
Overvoltage threshold hysteresis |
|
190 |
240 |
300 |
mV |
IOV |
OV input bias current |
VOV = 2.3 V |
–0.25 |
|
0.25 |
µA |
CURRENT LIMIT PROTECTION |
VCLTH |
Current limit threshold |
Low-to-high on CL input |
0.9 |
0.95 |
1 |
V |
VCLHY |
Current limit threshold hysteresis |
|
375 |
475 |
525 |
mV |
VCLLTH |
Current limit latching threshold |
Low-to-high on CL input |
1.75 |
1.9 |
2.05 |
V |
ICL |
CL input bias current |
VCL = 2.2 V |
–0.25 |
|
0.25 |
µA |
THERMAL SHUTDOWN |
tTSD |
Junction temperature at thermal shutdown |
Temperature rising |
135 |
160 |
185 |
°C |
tHYS |
Thermal hysteresis |
|
|
25 |
45 |
BACKLIGHT ON INPUT |
RBLON |
RBLON pulldown resistance |
Pull down to GND |
100 |
200 |
350 |
kΩ |
VBLON |
Enable threshold |
|
0.8 |
1.2 |
1.6 |
V |
PWM DIMMING |
VDIM |
Dimming input threshold |
|
1.2 |
1.5 |
1.8 |
V |
RDIM |
DIM pullup resistance |
Pullup resistance to VREF, VDIM = 0 V – 4.5 V |
140 |
180 |
240 |
kΩ |
VLEDSWHI |
High-level at LEDSW output |
ILEDSW = –100 µA, below VCC, VDIM = 3 V |
|
0.4 |
1 |
V |
VLEDSWLO |
Low-level at LEDSW output |
ILEDSW = 100 µA, VDIM = 0 V |
|
0.2 |
0.5 |
RLEDSWHI |
High-level output resistance |
ILEDSW = –500 µA – 0 µA, VDIM = 3 V |
|
4 |
6 |
kΩ |
RLEDSWLO |
Low-level output resistance |
ILEDSW = 500 µA – 0 µA, VDIM = 0 V |
|
2 |
3 |
RDTY |
DTY output resistance |
VDTY = 0 V – 2.5 V , VDIM = 0 V |
30 |
40 |
50 |
VDTYH |
DTY max level |
VDIM = 0 V |
2.45 |
2.6 |
2.7 |
V |
VDTYL |
DTY min level |
VDIM = 3 V |
0.05 |
0.1 |
0.15 |
IDADJCH |
DADJ charging current |
VDADJ = 2.5 V, VDIM = 0 V |
16 |
20 |
25 |
µA |
RDADJDC |
DADJ discharge resistance |
VDADJ = 0.5 V, VDIM = 3 V |
|
1 |
1.5 |
kΩ |
TDADJ |
DADJ delay |
CADJ = 2.2 nF, VDTY = 2.6 V, delay from DIM high-to-low to DSR discharge |
225 |
275 |
330 |
µs |
IDSRCH |
DSR slew rate charge current |
VDSR = 2.5 V, VICOMP = 4 V, VDIM = 3 V |
38 |
44 |
50 |
µA |
IDSRDC |
DSR slew rate discharge current |
VDSR = 2.5 V, VICOMP = 4 V, VDIM = 0 V |
38 |
44 |
50 |
VDSRCL |
DSR clamp above ICOMP |
VICOMP = 2 V, level above VICOMP |
0.45 |
0.7 |
0.95 |
V |