SLUS822D June 2008 – July 2024 UCC27200-Q1
PRODUCTION DATA
The bias supply voltage to be applied to the VDD pin of the device should never exceed the values listed in the Absolute Maximum Ratings table. Different power switches demand different voltage levels to be applied at the gate terminals for effective turnon and turnoff. With certain power switches, a positive gate voltage may be required for turnon and a negative gate voltage may be required for turnoff, in which case the VDD bias supply equals the voltage differential. With a wide operating range from 8V to 17V, the UCC27200-Q1 device can be used to drive a variety of power switches, such as Si MOSFETs, IGBTs, and wide-bandgap power semiconductors.