SLUS822D June 2008 – July 2024 UCC27200-Q1
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | VDD | P | Positive supply to the lower gate driver. Decouple this pin to VSS (GND). Typical decoupling capacitor range is 0.22μF to 1μF. |
2 | HB | I | High-side bootstrap supply. The bootstrap diode is on-chip, but the external bootstrap capacitor is required. Connect positive side of the bootstrap capacitor to this pin. Typical range of HB bypass capacitor is 0.022μF to 0.1μF, however, the value is dependant on the gate charge of the high-side MOSFET. |
3 | HO | O | High-side output. Connect to the gate of the high-side power MOSFET. |
4 | HS | I | High-side source connection. Connect to source of high-side power MOSFET. Connect negative side of bootstrap capacitor to this pin. |
5 | HI | I | High-side input |
6 | LI | I | Low-side input |
7 | VSS | O | Negative supply terminal for the device which is generally grounded |
8 | LO | — | Low-side output. Connect to the gate of the low-side power MOSFET. |
PowerPAD™(2) | PowerPAD™ | — | Electrically referenced to VSS (GND). Connect to a large thermal mass trace or GND plane to dramatically improve thermal performance. |