Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
UCC2720x 120V, 3A/3A Half-Bridge Driver with 8V UVLO
1 Features
- Drives two N-channel MOSFETs in
high-side and low-side configuration
- Negative voltage handling on HS
(–5V)
- Maximum boot voltage of 120V
- Maximum VDD voltage of 20V
- On-chip 0.65V VF,
0.65Ω RD bootstrap diode
- 22ns propagation delay times
- 3A sink and 3A source output
currents
- 8ns rise and 7ns fall time with
1000pF load
- 1ns delay matching
- Undervoltage lockout for
high-side and low-side driver
- Specified from –40°C to
150°C