11 Revision
History
Changes from Revision C (April 2016) to Revision D (July 2024)
- Changed document title to reflect the device's key features. Updated several specifications to reflect the device
characteristics. Go
- Updated the numbering format for tables, figures, and
cross-references throughout the documentGo
- Changed Features section: 1) Changed junction temperature range
specification From: -40°C to 140°C. To: -40°C to 150°C. 2) Changed typical
propagation delay From: 20ns. To: 22ns. 3) Deleted Greater than 1 MHz of
Operation since the switching frequency is not a specified parameter. 4) Changed
typical bootstrap diode resistance From: 0.6Ω. To: 0.65Ω.Go
- Updated Applications section with list of top 5 typical
applications.Go
- Updated Absolute Maximum Ratings section to remove "Power
dissipation at TA = 25°C" and "Lead temperature (soldering, 10s)". Power
dissipation can be calculated with thermal metrics in "Thermal Information"
table.Go
- Updated Recommended Operating Conditions: Operating Junction
Temperature maximum changed from 140°C to 150°C.Go
- Updated Thermal Information section to reflect device
characteristics. Go
- Updated Supply Currents specifications in the Electrical
Characteristics table: 1) IDD typical changed (From: 0.4mA. To:
0.11mA). 2) IDDO typical changed (From: 2.5mA for UCC27200 and 3.8mA
for UCC27201. To: 1mA for both). 3) IDDO maximum changed (From: 4mA
for UC27200 and 5.5mA for UCC27201. To: 3mA for both. 4) IHB typical
changed (From: 0.4mA. To: 0.065mA). 5) IHBO typical changed (From:
2.5mA. To: 0.9mA). 6) IHBO maximum changed (From: 4mA. To: 3mA). 7)
IHBS test condition changed to match VHS maximum
recommended operating conditions (From: 110V. To: 105V). 8) IHBSO
typical changed (From: 0.1mA. To: 0.03mA).Go
- Updated Input specifications in the Electrical Characteristics
table: 1) UCC27200 VHIT typical changed (From: 5.8V. To: 6V). 2)
UCC27200 VLIT typical changed (From: 5.4V. To: 5.6V). 3) UCC27201
VHIT specifications changed (From: 1.7V typical, 2.5V maximum.
To: 1.9V minimum, 2.3V typical, 2.7V maximum). 4) UCC27201 VLIT
specifications changed (From: 0.8V minimum, 1.6V typical. To: 1.3V minimum, 1.6V
typical, 1.9V maximum). 5) UCC27201 VIHYS typical changed (From:
100mV. To: 700mV). 6) UCC27201 RIN specifications changed from (100kΩ
minimum, 200kΩ typical, 350kΩ maximum. To: 68kΩ typical). Go
- Updated Bootstrap diode specifications in the Electrical
Characteristics table: 1) RD test conditions changed (From: 100mA and
80mA. To: 120mA and 100mA). 2) RD typical changed (From: 0.6Ω. To:
0.65Ω). Go
- Updated LO/HO Gate Driver specifications in the Electrical
Characteristics table: 1) VLOL typical changed (From 0.18V. To 0.1V).
2) VLOH typical changed (From: 0.25V. To: 0.13V). Go
- Removed specifications with test conditions "-40°C to 125°C
TJ", since all parameters are specified from -40°C to 150°C
TJ (unless otherwise noted). Go
- Changed Propagation Delays typical specification (From: 20ns. To:
22ns).Go
- Updated Output Rise and Fall Time specifications: 1) tR
typical changed (From: 0.35us. To: 0.26us). 2) tF typical changed
(From: 0.3us. To: 0.22us). Go
- Updated all plots in Typical Characteristics section to reflect the
device's typical specification. Go
- Updated Input Stages section. 1)
Changed UCC27201A input pulldown resistance typical to match the specification in the
electrical characteristics table (From: 70kΩ. To: 68kΩ). 2) Changed input capacitance
From: 2pF To: 4pF. 3) Changed UCC27200A input thresholds to 6V and 5.6V to reflect the
specification in the electrical characteristics table (From: 48% and 45% of VDD. To: 6V
and 5.6V).Go
- Updated Typical Application section to display a different
application diagram and detailed design procedure since information in legacy
datasheet had an outdated circuit with obsolete part numbers. Go
- Changed application curves to display propagation delay and
rise/fall time plots. Go
- Updated Power Supply Recommendations section to fix 3
typos.Go
Changes from Revision B (November 2008) to Revision C (April 2016)
- Added
Device
Information table,
Revision History section,
Pin Configuration and Functions section,
Specifications section,
Detailed Description section,
Application and Implementation section,
Power Supply Recommendations section,
Layout section,
Device and Documentation Support section,
and Mechanical, Packaging, and Orderable Information
section
Go