SLUSC72C May 2015 – July 2024 UCC27201A-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The UCC27201A-Q1 device features TTL compatible input threshold logic with wide hysteresis. The threshold voltage levels are low voltage and independent of the VDD supply voltage, which allows compatibility with both logic-level input signals from microcontrollers as well as higher-voltage input signals from analog controllers. See the Electrical Characteristics table for the actual input threshold voltage levels and hysteresis specifications for the UCC27201A-Q1 device.