SLUSCG0B December 2015 – July 2024 UCC27211A-Q1
PRODUCTION DATA
The UCC27211A-Q1 device has an input maximum voltage range from –10V to 20V. This increased robustness means that both parts can be directly interfaced to gate drive transformers. The UCC27211A-Q1 device features TTL compatible input threshold logic with wide hysteresis. The threshold voltage levels are low voltage and independent of the VDD supply voltage, which allows compatibility with both logic-level input signals from microcontrollers as well as higher-voltage input signals from analog controllers. See the Electrical Characteristics table for the actual input threshold voltage levels and hysteresis specifications for the UCC27211A-Q1 device.