SLUSBL4D August 2013 – July 2024 UCC27211A
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PROPAGATION DELAYS | ||||||
tDLFF | VLI falling to VLO falling | CLOAD = 0 pF, from VLIT of LI to 90% of LO falling | 10 | 19 | 30 | ns |
tDHFF | VHI falling to VHO falling | CLOAD = 0 pF, from VLIT of HI to 90% of HO falling | 10 | 19 | 30 | ns |
tDLRR | VLI rising to VLO rising | CLOAD = 0 pF, from VHIT of LI to 10% of LO rising | 10 | 20 | 42 | ns |
tDHRR | VHI rising to VHO rising | CLOAD = 0 pF, CLOAD = 0 pF, from VHIT of HI to 10% of HO rising | 10 | 20 | 42 | ns |
DELAY MATCHING | ||||||
tMON | LI ON, HI OFF | TJ = 25°C | 4 | 9.5 | ns | |
tMON | LI ON, HI OFF | TJ = -40°C to 150°C | 4 | 17 | ns | |
tMOFF | LI OFF, HI ON | TJ = 25°C | 4 | 9.5 | ns | |
tMOFF | LI OFF, HI ON | TJ = -40°C to 150°C | 4 | 17 | ns | |
OUTPUT RISE AND FALL TIME | ||||||
tR_LO | LO rise time | CLOAD = 1000 pF, from 10% to 90% | 7.2 | ns | ||
tR_HO | HO rise time | CLOAD = 1000 pF, from 10% to 90% | 7.2 | ns | ||
tF_LO | LO fall time | CLOAD = 1000 pF, from 10% to 90% | 5.5 | ns | ||
tF_HO | HO fall time | CLOAD = 1000 pF, from 10% to 90% | 5.5 | ns | ||
tR_LO_p1 | LO rise time (3 V to 9 V) | CLOAD = 0.1 μF, (3V to 9V) | 0.27 | 0.6 | μs | |
tR_HO_p1 | HO rise time (3 V to 9 V) | CLOAD = 0.1 μF, (3V to 9V) | 0.27 | 0.6 | μs | |
tF_LO_p1 | LO fall time (9 V to 3 V) | CLOAD = 0.1 μF, (9V to 3V) | 0.16 | 0.4 | μs | |
tF_HO_p1 | HO fall time (9 V to 3 V) | CLOAD = 0.1 μF, (9V to 3V) | 0.16 | 0.4 | μs | |
MISCELLANEOUS | ||||||
tIN_PW | Minimum input pulse width that changes the output LO | 40 | ns | |||
tIN_PW | Minimum input pulse width that changes the output HO | 40 | ns | |||
tOFF_BSD | Bootstrap diode turnoff time(1)(2) | IF = 20 mA, IREV = 0.5 A(3) | 20 | ns |