To minimize the switching losses in power supplies, turn-ON and turn-OFF of the power MOSFETs need to be as fast as possible. Higher the drive current capability of the driver, faster the switching. Therefore, the UCC27284-Q1 is designed with high drive current capability and low resistance of the output stages. One of the common way to test the drive capability of the gate driver device , is to test it under heavy load. Rise time and fall time of the outputs would provide idea of drive capability of the gate driver device. There must not be any resistance in this test circuit. Figure 8-3 and Figure 8-4 shows rise time and fall time of HO respectively of UCC27284-Q1. Figure 8-5 and Figure 8-6 shows rise time and fall time of LO respectively of UCC27284-Q1. For accuracy purpose, the VDD and HB pin of the gate driver device were connected together. HS and VSS pins are also connected together for this test.
Peak current capability can be estimated using the fastest dV/dt along the rise and fall curve of the plot. This method is also useful in comparing performance of two or more gate driver devices.
As explained in Section 8.2.2.4, propagation
delay plays an important role in reliable operation of many applications.
Figure 8-8 shows propagation delay and delay matching of UCC27284-Q1. Figure 8-9 shows input negative voltage handling capability of UCC27284-Q1.
![HO Rise Time GUID-D9072C4D-80E1-4C9C-BF56-A66BAFB8BDF9-low.gif](/ods/images/SLUSE23B/GUID-D9072C4D-80E1-4C9C-BF56-A66BAFB8BDF9-low.gif)
VDD = VHB = 6 V, HS = VSS | CLOAD = 10 nF | Ch4 = HO |
Figure 8-3 HO Rise Time![LO Rise Time GUID-75B76F5B-E7F5-42CE-954F-896E98BDA41D-low.gif](/ods/images/SLUSE23B/GUID-75B76F5B-E7F5-42CE-954F-896E98BDA41D-low.gif)
A. VDD = VHB = 6 V, HS = VSS | CLOAD = 10 nF | Ch4 = LO |
Figure 8-5 LO Rise Time![Propagation Delay and Delay Matching GUID-39B59ED5-ED51-43D4-888A-C07AD9D1366F-low.gif](/ods/images/SLUSE23B/GUID-39B59ED5-ED51-43D4-888A-C07AD9D1366F-low.gif)
A. VDD = 6 V | CLOAD = 2 nF | Ch1 = HI Ch2 = LI Ch3 = HO Ch4 = LO |
Figure 8-7 Propagation Delay and Delay Matching![Input Negative Voltage GUID-02A986E8-E396-4766-8569-6EFE96F7D301-low.gif](/ods/images/SLUSE23B/GUID-02A986E8-E396-4766-8569-6EFE96F7D301-low.gif)
A. VDD = 10 V Vin = 100 V | CL = 1 nF | Ch1 = HI Ch2 = LI Ch3 = HO Ch4 = LO |
Figure 8-9 Input Negative Voltage![HO Fall Time GUID-1FFA377A-7235-4021-8910-09667676E486-low.gif](/ods/images/SLUSE23B/GUID-1FFA377A-7235-4021-8910-09667676E486-low.gif)
VDD = VHB=6 V, HS = VSS | CLOAD = 10 nF | Ch4 = HO |
Figure 8-4 HO Fall Time![LO Fall Time GUID-34E96DDA-3DD2-40A1-8C3C-2A134788E110-low.gif](/ods/images/SLUSE23B/GUID-34E96DDA-3DD2-40A1-8C3C-2A134788E110-low.gif)
A. VDD = VHB = 6 V, HS = VSS | CLOAD = 10 nF | Ch4 = LO |
Figure 8-6 LO Fall Time![Propagation Delay and Delay Matching GUID-1F108297-EB75-4634-9DD1-827D2E8FC422-low.gif](/ods/images/SLUSE23B/GUID-1F108297-EB75-4634-9DD1-827D2E8FC422-low.gif)
A. VDD = 6 V | CLOAD = 2 nF | Ch1 = HI Ch2 = LI Ch3 = HO Ch4 = LO |
Figure 8-8 Propagation Delay and Delay Matching