Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
UCC27301A-Q1 Automotive 120V, 3.7A/4.5A
Half-Bridge Driver with 8V UVLO, Interlock and Enable
1 Features
- Drives two N-channel MOSFETs in
half-bridge configuration
- AEC-Q100
qualified for automotive applications:
- Device temperature grade 1
- –40°C to +150°C junction temperature
range
- 120V abs max voltage on HB pin
- 3.7A sink, 4.5A source output
currents
- 8V to 17V VDD operating range (20V abs
max) with UVLO
- –(28–VDD)V abs max negative transient
tolerance on HS pin (<100ns pulse)
- –10V to +20V abs max input pins
tolerance, independent of supply voltage range (TTL compatible)
- Switching parameters:
- 20ns typical propagation delay
times
- 7.2ns rise and 5.5ns fall time with
1000pF load
- 4ns typical delay matching
- Integrated bootstrap diode
- Input
interlock
- Enable/disable functionality with low
current consumption (3μA typical) when disabled (DRC
package only)
- Functional Safety-Capable
2 Applications
- Automotive DC/DC converters and
OBC
- 2-wheeler and 3-wheeler traction
drive and battery pack
- Electric power steering
(EPS)
- Wireless charging
- Smart glass module