SLUSEX3C April 2023 – July 2024 UCC27301A-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY CURRENTS | ||||||
IDD | VDD quiescent current | VLI = VHI = 0 V, VEN = 3V | 0.11 | 0.19 | mA | |
IDDO | VDD operating current | f = 500 kHz, CLOAD = 0, VEN = 3V | 1.4 | 3 | mA | |
IHB | Boot voltage quiescent current | VLI = VHI = 0 V, VEN = 3V | 0.065 | 0.12 | mA | |
IHBO | Boot voltage operating current | f = 500 kHz, CLOAD = 0, VEN = 3V | 1.3 | 3 | mA | |
IHBS | HB to VSS quiescent current | VHS = VHB = 105 V, VEN = 3V | 0.0005 | 1 | μA | |
IHBSO | HB to VSS operating current | f = 500 kHz, CLOAD = 0, VEN = 3V | 0.03 | 1 | mA | |
IDD_DIS | Driver Current when EN pin is pulled low (Disabled) | DRC package only, VEN = 0 | 3 | μA | ||
INPUT | ||||||
VHIT_HI | Input voltage high threshold | 1.7 | 2.3 | 2.55 | V | |
VHIT_LI | Input voltage high threshold | 1.7 | 2.3 | 2.55 | V | |
VLIT_HI | Input voltage low threshold | 1.2 | 1.6 | 1.9 | V | |
VLIT_LI | Input voltage low threshold | 1.2 | 1.6 | 1.9 | V | |
VIHYS HI | Input voltage Hysteresis | 0.7 | V | |||
VIHYS LI | Input voltage Hysteresis | 0.7 | V | |||
RIN_HI | Input pulldown resistance | VIN = 3V | 68 | kΩ | ||
RIN_LI | Input pulldown resistance | VIN = 3V | 68 | kΩ | ||
ENABLE | ||||||
VEN | Voltage threshold on EN pin to enable the driver | DRC package only | 1.7 | 2.3 | 2.55 | V |
VDIS | Voltage threshold on EN pin to disable the driver | DRC package only | 1.2 | 1.6 | 1.9 | V |
VENHYS | Enable pin Hysteresis | DRC package only | 0.7 | V | ||
REN | EN pin internal pull-down resistance | DRC package only, VEN = 3V | 80 | kΩ | ||
TEN | Time to enable the driver once the EN pin is pulled high | DRC package only, VEN = 3V | 10 | μs | ||
TDIS | Time to disable the driver once the EN pin is pulled low | DRC package only, VEN = 0V | 0.1 | μs | ||
UNDERVOLTAGE PROTECTION (UVLO) | ||||||
VDDR | VDD rising threshold | 6.2 | 7 | 7.8 | V | |
VDDHYS | VDD threshold hysteresis | 0.5 | V | |||
VHBR | VHB rising threshold | 5.6 | 6.7 | 7.9 | V | |
VHBHYS | VHB threshold hysteresis | 1.1 | V | |||
BOOTSTRAP DIODE | ||||||
VF | Low-current forward voltage | I VDD - HB = 100 μA | 0.65 | 0.85 | V | |
VFI | High-current forward voltage | I VDD - HB = 100 mA | 0.9 | 1.05 | V | |
RD | Dynamic resistance, ΔVF/ΔI | I VDD - HB = 160 mA and 180 mA | 0.3 | 0.55 | 0.85 | Ω |
LO GATE DRIVER | ||||||
VLOL | Low level output voltage | ILO = 100 mA | 0.07 | 0.19 | V | |
VLOH | High level output voltage | ILO = -100 mA, VLOH = VDD – VLO | 0.11 | 0.29 | V | |
Peak pullup current(1) | VLO = 0 V | 3.7 | A | |||
Peak pulldown current(1) | VLO = 12 V | 4.5 | A | |||
HO GATE DRIVER | ||||||
VHOL | Low level output voltage | IHO = 100 mA | 0.07 | 0.19 | V | |
VHOH | High level output voltage | IHO = –100 mA, VHOH = VHB- VHO | 0.11 | 0.29 | V | |
Peak pullup current(1) | VHO = 0 V | 3.7 | A | |||
Peak pulldown current(1) | VHO = 12 V | 4.5 | A |