SLUSEY2B June 2023 – July 2024 UCC27311A-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The acceptable propagation delay from the gate driver is dependent on the switching frequency at which it is used and the acceptable level of pulse distortion to the system. The UCC27311A-Q1 device features 20ns (typical) propagation delays, which ensures very little pulse distortion and allows operation at very high-frequencies. See the Switching Characteristics table for the propagation and switching characteristics of the device.