SLUSEY3 July 2024 UCC27311A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
For this design example, use the parameters listed in Table 7-1.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Supply voltage, VDD | 12 V |
Voltage on HS, VHS | 0 V to 100 V |
Voltage on HB, VHB | 12 V to 112 V |
Output current rating, IO | –4.5 A to 3.7A |
Operating frequency | 500 kHz |