SLUSEY3 July 2024 UCC27311A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VDD | Supply voltage | –0.3 | 20 | V | |
| VHI, VLI | Input voltages on HI and LI | -10 | 20 | V | |
| VEN | Input voltages on EN | Input voltages on EN | -10 | 20 | V |
| VLO | Output voltage on LO | DC | –0.3 | VDD + 0.3 | V |
| Repetitive pulse < 100 ns(2) | –2 | VDD + 0.3 | |||
| VHO | Output voltage on HO | DC | VHS – 0.3 | VHB + 0.3 | V |
| Repetitive pulse < 100 ns(2) | VHS – 2 | VHB + 0.3 | |||
| VHS | Voltage on HS | DC | –1 | 120 | V |
| Repetitive pulse < 100 ns(2) | –(28 – VDD) | 120 | |||
| VHB | Voltage on HB | –0.3 | 120 | V | |
| Voltage on HB-HS | –0.3 | 20 | V | ||
| TJ | Operating junction temperature | –40 | 150 | °C | |
| Tstg | Storage temperature | –65 | 150 | °C | |