over operating free-air temperature range (unless otherwise noted)(1)(2) | MIN | MAX | UNIT |
---|
Supply voltage | –0.3 | 16 | V |
Output current | OUT | | 0.6 | A |
Input voltage | IN, ENBL | –5 | 6 or VDD + 0.3 | V |
Power dissipation at TA = 25°C | D package | | 650 | mW |
DGN package | | 3 | W |
Operating junction temperature, TJ | –55 | 150 | °C |
Storage temperature, Tstg | –65 | 150 | °C |
(1) Stresses beyond those listed under
Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under
Section 7.3. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) All voltages are with respect to GND. Currents are positive into and negative out of the specified terminal.