13 Revision History
Changes from Revision D (September 2016) to Revision E (November 2023)
- Changed input threshold voltage values, deleted VOH output high
level and VOL output low level, changed output resistance high and output
resistance low values in Electrical CharacteristicsGo
- Changed Figure 7-16
Go
Changes from Revision C (January 2012) to Revision D (September 2016)
- Added Device Information table, ESD Ratings table, Feature Description section, Device Functional Modes, Application and Implementation section, Power Supply Recommendations section, Layout section, Device and Documentation Support section, and Mechanical, Packaging, and Orderable Information section.Go
- Changed UCC3732x to UCC2732x-Q1 throughout documentGo
- Deleted Ordering Information table; see POA added at the end of the data sheetGo
- Changed table descriptions for AGND and PGNDGo
-
Updated values in the Thermal Information table to align with JEDEC standardsGo
- Changed x-axis values from 1, 10, 100 to 0.1, 1, 10 in Rise Time vs Load Capacitance graphGo
- Deleted note reference [1]Go
Changes from Revision B (January 2011) to Revision C (January 2012)
- Changed enable impedance maximum from 135 kΩ to 145 kΩGo