Refer to the PDF data sheet for device specific package drawings
The UCC2732x/UCC3732x family of high-speed drivers deliver 9 A of peak drive current in an industry standard pinout. These drivers can drive the largest of MOSFETs for systems requiring extreme Miller current due to high dV/dt transitions. This eliminates additional external circuits and can replace multiple components to reduce space, design complexity, and assembly cost. Two standard logic options are offered, inverting (UCC37321) and noninverting (UCC37322).
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
UCC2732x UCC3732x | MSOP-PowerPAD (8) | 3.00 mm × 3.00 mm |
SOIC (8) | 3.91 mm × 4.90 mm |