SLUS504I September 2002 – November 2023 UCC27321 , UCC27322 , UCC37321 , UCC37322
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PRODUCT | DESCRIPTION | PACKAGES |
---|---|---|
UCC37323/4/5 | Dual 4-A Low-Side Drivers | MSOP–8 PowerPAD, SOIC–8, PDIP–8 |
UCC27423/4/5 | Dual 4-A Low-Side Drivers with Enable | MSOP–8 PowerPAD, SOIC–8, PDIP–8 |
TPS2811/12/13 | Dual 2-A Low-Side Drivers with Internal Regulator | TSSOP–8, SOIC–8, PDIP–8 |
TPS2814/15 | Dual 2-A Low-Side Drivers with Two Inputs per Channel | TSSOP–8, SOIC–8, PDIP–8 |
TPS2816/17/18/19 | Single 2-A Low-Side Driver with Internal Regulator | 5-Pin SOT–23 |
TPS2828/29 | Single 2-A Low-Side Driver | 5-Pin SOT–23 |