SLUS504I September 2002 – November 2023 UCC27321 , UCC27322 , UCC37321 , UCC37322
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The bias supply voltage to be applied to the VDD pins of the device must never exceed the values listed in Section 7.3. However, different power switches require different voltage levels to be applied at the gate. With a wide operating range from 4.5 V to 15 V, the UCC2732x and UCC3732x can be used to drive a variety of power switches, such as Si MOSFETs (for example, Vgs = 4.5 V, 10 V, 12 V), IGBTs (VGE=15 V), and wide-bandgap power semiconductors (such as GaN, certain types of which allow no higher than 6 V to be applied to the gate terminals).