Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
UCC27324-Q1 Dual 4-A Peak High-Speed Low-Side Power MOSFET Driver
1 Features
- Qualified for Automotive Applications
- Industry-Standard Pinout
- High Current Drive Capability of ±4 A at the Miller Plateau Region
- Efficient Constant Current Sourcing Even at Low Supply Voltages
- TTL and CMOS-Compatible Inputs Independent of Supply Voltage
- 20-ns Typical Rise and 15-ns Typical Fall Times with 1.8-nF Load
- Typical Propagation Delay Times of 25 ns With Input Falling and 35 ns With Input Rising
- Supply Voltage of 4 V to 15 V
- Supply Current of 0.3 mA
- Dual Outputs Can Be Paralleled for Higher Drive Current
- Rated From TJ = –40°C to 125°C
- TrueDrive™ Output Architecture Using Bipolar and CMOS Transistors in Parallel
2 Applications
- Switch-Mode Power Supplies
- DC-DC Converters
- Motor Controllers
- Line Drivers
- Class D Switching Amplifiers