SLUS678D March   2008  – November 2023 UCC27324-Q1

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Overall Electrical Characteristics
    6. 5.6  Power Dissipation Characteristics
    7. 5.7  Input (INA, INB) Electrical Characteristics
    8. 5.8  Output (OUTA, OUTB) Electrical Characteristics
    9. 5.9  Switching Characteristics
    10. 5.10 Typical Characteristics
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Input Stage
      2. 6.3.2 Output Stage
    4. 6.4 Device Functional Modes
  8. Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Parallel Outputs
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
        1. 7.2.2.1 Propagation Delay
        2. 7.2.2.2 Source and Sink Capabilities During Miller Plateau
        3. 7.2.2.3 Supply Voltage (VDD)
        4. 7.2.2.4 Drive Current and Power Requirements
      3. 7.2.3 Application Curve
  9. Power Supply Recommendations
  10. Layout
    1. 9.1 Layout Guidelines
    2. 9.2 Layout Example
    3. 9.3 Thermal Considerations
  11. 10Device and Documentation Support
    1. 10.1 Third-Party Products Disclaimer
    2. 10.2 Documentation Support
      1. 10.2.1 Related Documentation
    3. 10.3 Receiving Notification of Documentation Updates
    4. 10.4 Support Resources
    5. 10.5 Trademarks
    6. 10.6 Electrostatic Discharge Caution
    7. 10.7 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Drive Current and Power Requirements

The UCC27324-Q1 drivers are capable of delivering 4 A of current to a MOSFET gate for a period of several hundred nanoseconds. High peak current is required to quickly turn on the device. Then, to turn off the device, the driver is required to sink a similar amount of current to ground. This repeats at the operating frequency of the power device. A MOSFET is used in this discussion, because it is the most common type of switching device used in high-frequency power-conversion equipment.

Reference [1] in the Section 10.2.1 section discuss the current required to drive a power MOSFET and other capacitive-input switching devices and includes information on the previous generation of bipolar gate drivers.

When a driver is tested with a discrete capacitive load, calculating the power that is required from the bias supply is fairly simple. Use Equation 2 to calculate the energy that must be transferred from the bias supply to charge the capacitor.

Equation 2. E = ½CV2

where

  • C is the load capacitor
  • V is the bias voltage feeding the driver

An equal amount of energy transferred to ground when the capacitor is discharged which leads to power loss. Use Equation 3 to calculate this power loss.

Equation 3. P = 2 × ½CV2f

where

  • f is the switching frequency

This power is dissipated in the resistive elements of the circuit. Thus, with no external resistor between the driver and gate, this power is dissipated inside the driver. Half of the total power is dissipated when the capacitor is charged, and the other half is dissipated when the capacitor is discharged. An actual example using the conditions of the previous gate drive waveform should help clarify this.

Use Equation 4 to calculate the power loss with the following values: VDD = 12 V, CLOAD = 10 nF, and f = 300 kHz.

Equation 4. P = 10 nF × (12)2 × (300 kHz) = 0.432 W

For a 12-V supply, use Equation 5 to calculate the current

Equation 5. I = P / V = 0.432 W / 12 V = 0.036 A

The actual current measured from the supply was 0.037 A, which is very close to the predicted value. But, the IDD current that is due to the internal consumption should be considered. With no load, the current draw is 0.0027 A. Under this condition, the output rise and fall times are faster than with a load. This could lead to an almost insignificant, yet measurable current due to cross-conduction in the output stages of the driver. However, these small current differences are buried in the high-frequency switching spikes and are beyond the measurement capabilities of a basic lab setup. The measured current with 10-nF load is reasonably close to the expected value.

The switching load presented by a power MOSFET can be converted to an equivalent capacitance by examining the gate charge required to switch the device. This gate charge includes the effects of the input capacitance plus the added charge needed to swing the drain of the device between the on and off states. Most manufacturers provide specifications that provide the typical and maximum gate charge, in nC, to switch the device under specified conditions. Using the gate charge Qg, one can determine the power that must be dissipated when charging a capacitor. Use Equation 6 and the equivalence Qg = CeffV to calculate this power.

Equation 6. P = C × V2 × f = V × Qg × f

Equation 6 allows a power designer to calculate the bias power required to drive a specific MOSFET gate at a specific bias voltage.