Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
UCC27332-Q1 20-V, 9-A Single Channel Low Side Gate Driver with –5-V Input Capability For
Automotive Application
1 Features
- Qualified for automotive
applications
- AEC-Q100 qualified with the
following results:
- Device temperature grade
1: –40°C to +125°C ambient Operating Temperature Range
- Device HBM ESD
classification level H2
- Device CDM ESD
classification level C4B
- Industry-standard pin-out
- Typical 9-A sink, 9-A source
output currents
- Input pin capable of withstanding
up to –5 V
- Absolute maximum VDD voltage: 20
V
- Wide VDD operating range from 4.5
V to 18 V
- Available in 3-mm x 3-mm MSOP8
package
- Typical 25-ns propagation
delay
- TTL
compatible input thresholds
- Operating junction temperature
range of –40°C to 125°C