SLUSEW3 October 2023 UCC27332-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tR | Rise time | CLOAD = 10 nF, 20% to 80%, VIN = 0 V to 5V |
16 |
30 | ns | |
tF | Fall time | CLOAD = 10 nF, 80% to 20%, VIN = 0 V to 5V |
11 |
28 | ns | |
tD1 | Turnon propagation delay | CLOAD = 10 nF, VIN_H of the input rise to 20% of output rise, VIN =0 V to 5V, Fsw=500kHz, 50% duty cycle | 25 | 60 | ns | |
tD2 | Turn-off propagation delay | CLOAD = 10 nF, VIN_L of the input fall to 80% of output fall, VIN =0 V to 5V, Fsw=500kHz, 50% duty cycle | 34 | 65 | ns | |
tPD_EN | Enable propagation delay | CLOAD = 10 nF, VEN_H of the enable rise to 20% of output rise, VIN =0 V to 5V, Fsw=500kHz, 50% duty cycle | 27 | 40 | ns | |
tPD_DIS | Disable propagation delay | CLOAD = 10 nF, VEN_L of the enable fall to 80% of output fall, VIN =0 V to V, Fsw=500kHz, 50% duty cycle | 28 | 64 | ns | |
tPWmin | Minimum input pulse width that passes to the output | CLOAD = 10 nF, VIN =0 V to 5V, Fsw=500kHz, Vo > 1.5 V | 30.5 | ns |