SLUSET2A may 2022 – july 2023 UCC27444-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tRx | Rise time | CLOAD = 1.8 nF, 10% to 90%, Vin = 0 V – 5 V | 11 | 25 | ns | |
tFx | Fall time | CLOAD = 1.8 nF, 90% to 10%, Vin = 0 V – 5V | 7 | 23 | ns | |
tD1x | Turn-on propagation delay | CLOAD = 1.8 nF, VINx_H of the input rise to 10% of output rise, Vin = 0 V –5 V, Fsw = 500 kHz, 50% duty cycle | 18 | 33 | ns | |
tD2x | Turn-off propagation delay | CLOAD = 1.8 nF, VINx_L of the input fall to 90% of output fall, Vin = 0 V – 5 V, VDD= 5V -18V, Fsw = 500 kHz, 50% duty cycle | 30 | 50 | ns | |
tD3x | Enable propagation delay | CLOAD = 1.8 nF, VENx_H of the enable rise to 10% of output rise, Vin = 0 V – 5 V, Fsw = 500 kHz, 50% duty cycle | 19 | 31 | ns | |
tD4x | Disable propagation delay | CLOAD = 1.8 nF, VENx_L of the enable fall to 90% of output fall, Vin = 0 V – 5 V, Fsw = 500 kHz, 50% duty cycle | 24 | 52 | ns | |
tM | Delay matching between two channels | CLOAD = 1.8 nF, Vin = 0 V – 5 V, Fsw = 500 kHz, 50% duty cycle, INA = INB, |tRA – tRB|, |tFA – tFB| | 1 | 5 | ns | |
tPWmin | Minimum input pulse width | CL = 1.8 nF, Vin = 0 V – 5 V, Fsw = 500 kHz, Vo > 1.5 V | 8 | 22 | ns |