SLUSFC7 july 2023 UCC27444
PRODUCTION DATA
The UCC27444-Q1 device features low quiescent IDD currents. The typical operating supply current in fully-on state (under static and switching conditions) are summarized in the Electrical Characteristics table. The total supply current is the sum of the quiescent IDD current, the average IOUT current because of switching, and any current related to pullup resistors on the enable pins. Knowing the operating switching frequency (fSW) and the MOSFET gate charge (QG) at the drive voltage being used, the average IOUT current can be calculated as product of QG and fSW.
The Typical Characteristics provides a complete characterization of the IDD current as a function of switching frequency at different VDD bias voltages. The linear variation and close correlation with the theoretical value of the average IOUT indicate a negligible shoot-through inside the gate driver device, displaying its high-speed characteristics.