11 Revision History
Changes from Revision A (September 2014) to Revision B (January 2024)
- Changed rise time in Features from 9ns to 8ns Go
Changes from Revision * (August 2014) to Revision A (September 2014)
- Changed the device status From: Product Preview To Production Go
- Changed ESD HBM Values From: MIN rev= -2000 V, MAX = 2000 V To: MIN = -4000 V, MAX =
4000 V Go