SLUSD95A March 2018 – January 2024 UCC27511A
PRODUCTION DATA
As mentioned earlier, an enable and disable function is easily implemented in UCC27511A device using the unused input pin. When the IN+ pin is pulled down to GND or the IN– pin is pulled down to VDD, the output is disabled. Thus the IN+ pin can be used like an enable pin that is based on active-high logic, while the IN– pin can be used like an enable pin that is based on active-low logic.