SLUSD95A March 2018 – January 2024 UCC27511A
PRODUCTION DATA
PIN | I/O | FUNCTION | |
---|---|---|---|
NO. | NAME | ||
4 | GND | — | Ground. All signals referenced to this pin. |
6 | IN+ | I | Non-inverting input. When used in inverting configuration, connect the IN+ pin to VDD to enable output. To disable output connect the IN+ pin to GND or leave floating. |
5 | IN– | I | Inverting input. When used in non-inverting configuration, connect the IN– pin to GND to enable output. To disable the output connect the IN– pin to VDD or leave floating. |
2 | OUTH | O | Sourcing current output of driver. Connect a resistor between the OUTH pin and the gate of the power-switching device to adjust turnon speed. |
3 | OUTL | O | Sinking current output of driver. Connect a resistor between the OUTL pin and the gate of the power-switching device to adjust turnoff speed. |
1 | VDD | I | Bias supply input. |