SLVSC90B August 2013 – August 2015 UCC27518A-Q1 , UCC27519A-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The UCC2751x family of gate-driver products (Table 1) represent Texas Instruments’ latest generation of single-channel, low-side high-speed gate driver devices featuring high-source and sink current capability, industry best-in-class switching characteristics, and a host of other features (Table 2) all of which combine to ensure efficient, robust, and reliable operation in high-frequency switching power circuits.
PART NUMBER(1) | PACKAGE | PEAK CURRENT (SOURCE, SINK) | INPUT THRESHOLD LOGIC |
---|---|---|---|
UCC27511DBV UCC27511ADBVQ1 |
SOT-23, 6 pin | 4 A, 8 A (Asymmetrical Drive) |
CMOS and TTL-Compatible (low voltage, independent of VDD bias voltage) |
UCC27512DRS | 3-mm × 3-mm WSON, 6 pin | ||
UCC27516DRS | 3-mm × 3-mm WSON, 6 pin | 4 A, 4 A (Symmetrical Drive) |
|
UCC27517DBV UCC27517ADBVQ1 UCC27517ADBV |
SOT-23, 5 pin | ||
UCC27518DBV UCC27518ADBVQ1 |
SOT-23, 5 pin | CMOS (follows VDD bias voltage) |
|
UCC27519DBV UCC27519ADBVQ1 |
SOT-23, 5 pin |