SLVSDH6A April 2017 – June 2024 UCC27524A1-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
BIAS CURRENTS | ||||||
IVDDq | VDD quiescent supply current | VINx = 3.3 V, VDD = 3.4 V, ENx = VDD | 300 | 450 | μA | |
IVDD | VDD static supply current | VINx = 3.3 V, ENx = VDD | 0.6 | 1.0 | mA | |
IVDD | VDD static supply current | VINx = 0 V, ENx = VDD | 0.7 | 1.0 | mA | |
IVDDO | VDD operating current | fSW = 1000 kHz, ENx = VDD, VINx = 0 V – 3.3 V PWM | 3.2 | 3.8 | mA | |
IDIS | VDD disable current | VINx = 3.3 V, ENx = 0 V | 0.8 | 1.1 | mA | |
UNDERVOLTAGE LOCKOUT (UVLO) | ||||||
VVDD_ON | VDD UVLO rising threshold | 3.8 | 4.1 | 4.4 | V | |
VVDD_OFF | VDD UVLO falling threshold | 3.5 | 3.8 | 4.1 | V | |
VVDD_HYS | VDD UVLO hysteresis | 0.3 | V | |||
INPUT (INA, INB) | ||||||
VINx_H | Input signal high threshold | Output High, ENx = HIGH | 1.8 | 2 | 2.3 | V |
VINx_L | Input signal low threshold | Output Low, ENx = HIGH | 0.8 | 1 | 1.2 | V |
VINx_HYS | Input signal hysteresis | 1 | V | |||
RINx | INx pin pulldown resistor | INx = 3.3 V | 120 | kΩ | ||
ENABLE (ENA, ENB) | ||||||
VENx_H | Enable signal high threshold | Output High, INx = HIGH | 1.8 | 2 | 2.3 | V |
VENx_L | Enable signal low threshold | Output Low, INx = HIGH | 0.8 | 1 | 1.2 | V |
VENx_HYS | Enable signal hysteresis | 1 | V | |||
RENx | EN pin pullup resistance | ENx = 0 V | 200 | kΩ | ||
OUTPUTS (OUTA, OUTB) | ||||||
ISRC(1) | Peak output source current | VDD = 12 V, CVDD = 10 µF, CL = 0.1 µF, f = 1 kHz | 5 | A | ||
ISNK(1) | Peak output sink current | VDD = 12 V, CVDD = 10 µF, CL = 0.1 µF, f = 1 kHz | –5 | A | ||
ROH(2) | Pullup resistance | IOUT = –50 mA, See Section 7.3.4. | 5 | 8.5 | Ω | |
ROL | Pulldown resistance | IOUT = 50 mA | 0.6 | 1.1 | Ω |