12 Revision History
Changes from Revision G (April 2015) to Revision H (June 2024)
- Deleted the UCC27524 throughout the data sheet, changed the package
in the device information table from SOT-23 to SOICGo
- Changed package from SOT-23 to SOIC-8Go
Changes from Revision F (May, 2013) to Revision G (April, 2015)
- Added Pin Configuration and Functions section, ESD Ratings table, Feature Description section, Device Functional Modes, Application and Implementation section, Power Supply Recommendations section, Layout section, Device and Documentation Support section, and Mechanical, Packaging, and Orderable Information section Go
- Changed UCC2752X Gate Driver Output Structure image.Go
Changes from Revision E (June 2012) to Revision F (May 2013)
- Added 0.5 to PSW equation in Drive Current and Power Dissipation sectionGo
Changes from Revision D (April 2012) to Revision E (June 2012)
- Added OUTA, OUTB voltage field and values.Go
- Changed table note from "Values are verified by characterization and are not production tested." to "Values are verified by characterization on bench."Go
- Added note, "Values are verified by characterization and are not production tested."Go
- Changed Switching Time tPW values from 10 ns and 25 ns to
15 ns and 25 ns ns.Go
- Changed Functional Block Diagrams images.Go
- Changed Slow Input Signal Figure 33.Go
Changes from Revision C (March 2012) to Revision D (April 2012)
- Changed Inputs (INA, INB, INA+, INA–, INB+, INB-) section to include
UCC2752X (D, DGN, DSD) information.Go
- Added Inputs (INA, INB, INA+, INA-, INB+, INB-) UCC27524P ONLY
section.Go
- Changed Enable (ENA, ENB) section to include UCC2752X (D, DGN, DSD)
information.Go
- Added ENABLE (ENA, ENB) UCC27524P ONLY section.Go
Changes from Revision B ( December 2011) to Revision C ( March 2012)
- Added ROH note in the Outputs (OUTA, OUTB)
section.Go
- Added an updated Output Stage section.Go
- Added UCC2752X Gate Driver Output Structure imageGo
- Added an updated Low Propagation Delays and Tightly Matched Outputs section.Go
- Added Slow Input Signal Combined with Differences in Input Threshold Voltage image.Go
- Added updated Drive Current and Power Dissipation section.Go
- Added a PSW... equation.Go
Changes from Revision A (November 2011) to Revision B (December 2011)
- Changed Supply start threshold row to include two temperature
ranges.Go
- Changed Minimum operating voltage after supply start min and max
values from 3.6 V to 4.2 V to 3.40 V and 4.40 V.Go
- Changed Supply voltage hysteresis typ value from 0.35 to
0.30.Go
- Changed UCC27526 Block Diagram drawing.Go
- Changed UCC27526 Channel A in Inverting and Channel B in Non-Inverting Configuration drawing.Go
Changes from Revision * (November 2011) to Revision A (November 2011)
- Changed data sheet status to Production Data.Go