SLUSBD9A February 2013 – September 2024 UCC27532
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The UCC27532 is a single-channel, high-speed, gate driver capable of effectively driving MOSFET and IGBT power switches by up to 2.5A source and 5A sink (asymmetrical drive) peak current. Strong sink capability in asymmetrical drive boosts immunity against parasitic Miller turn-on effect. The UCC27532 device also features a split-output configuration where the gate-drive current is sourced through OUTH pin and sunk through OUTL pin. This pin arrangement allows the user to apply independent turn-on and turn-off resistors to the OUTH and OUTL pins respectively and easily control the switching slew rates.
The driver has rail-to-rail drive capability and extremely small propagation delay typically 17ns.
The UCC27532DBV has CMOS input threshold centered 55% rise and 45% fall in regards of VDD at VDD below or equal 18V. When VDD is above 18V, the input threshold remains fixed at its maximum level.
The driver has EN pin with fixed TTL compatible threshold. EN is internally pulled up; pulling EN low disables driver, while leaving it open provides normal operation. The EN pin can be used as an additional input with the same performance as the IN pin.
Leaving the input pin of driver open holds the output low. The logic behavior of the driver is shown in the application diagram, timing diagram and input and output logic truth table.
Internal circuitry on VDD pin provides an under voltage lockout function that holds output low until VDD supply voltage is within operating range.
The UCC27532 driver is offered in a 6-pin standard SOT-23 (DBV) package. The device operates over wide temperature range of -40°C to 140°C.
PART NUMBER | PACKAGE(1)(2) | PEAK
CURRENT (SOURCE AND SINK) |
INPUT THRESHOLD LOGIC | OPERATING TEMPERATURE RANGE TA |
---|---|---|---|---|
UCC27532DBV | DBV (SOT-23, 6) | 2.5 A, 5 A | CMOS-(dependent on VDD bias voltage) | -40°C to +140°C |